How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | C: | 5.38 in |
| L: | 4.35 in | AJ: | 5.88 |
| AE2: | 0.3 | BD: | 5.88 |
| AK: | 4.5 | U: | 0.625 in |
| G: | 1.38 | AD: | 4.61 |
| AE1: | 0.51 | F: | 2.75 |
| BE: | 0.38 in | D: | 1.91 |
| BF: | 0.41 | I: | 3.14 in |
| AG: | 5.42 | Center Distance (in): | 1.54 in |
| V: | 1 in | T: | 0.625 |
| B: | 5.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.391 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

