How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | U: | 0.625 in |
| AD: | 4.61 | T: | 0.625 |
| LM: | 6.6 | AE2: | 0.3 |
| AJ: | 5.88 | B: | 5.19 |
| F: | 2.75 | L: | 4.35 in |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| I: | 3.14 in | AK: | 4.5 |
| D: | 1.91 | BF: | 0.41 |
| BD: | 5.88 | C: | 5.38 in |
| V: | 1 in | AE1: | 0.51 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Center Distance (in): | 1.54 |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.391 | Gear Type: | Worm |
| Output RPM: | 43.8 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

