How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | I: | 3.14 in |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 4.35 in | BD: | 5.88 |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| C: | 5.38 in | BF: | 0.41 |
| T: | 0.625 | F: | 2.75 |
| V: | 1 in | AK: | 4.5 |
| AE2: | 0.3 | AG: | 5.42 |
| U: | 0.625 in | B: | 5.19 |
| D: | 1.91 | AE1: | 0.51 |
| AD: | 4.61 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.391 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Model Code: | HM215 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.54 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 347 in/lbs |

