How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | BD: | 3.88 |
| B: | 5.19 | BF: | 0.28 |
| AE2: | 0.3 | C: | 5.38 in |
| Center Distance (in): | 1.54 in | AJ: | 3.75 |
| LM: | 6.16 | AD: | 4.61 |
| G: | 1.38 | AE1: | 0.51 |
| T: | 0.625 | F: | 2.75 |
| L: | 4.35 in | BE: | 0.38 in |
| D: | 1.91 | U: | 0.625 in |
| AG: | 5.42 | AK: | 3 |
| I: | 3.14 in |
Technical Specifications
| Assembly: | HM-2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 0.391 | Product Type: | Right Angle |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM215 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

