How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | L: | 4.35 in |
| U: | 0.625 in | D: | 1.91 |
| F: | 2.75 | BF: | 0.28 |
| T: | 0.625 | V: | 1 in |
| AJ: | 3.75 | AK: | 3 |
| BD: | 3.88 | AE2: | 0.3 |
| AD: | 4.61 | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | G: | 1.38 |
| AE1: | 0.51 | C: | 5.38 in |
| LM: | 6.16 | AG: | 5.42 |
| I: | 3.14 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Model Code: | HM215 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Motor Frame Size: | 48CZ |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.391 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

