How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AG: | 5.42 |
| AD: | 4.61 | AE2: | 0.3 |
| AE1: | 0.51 | D: | 1.91 |
| T: | 0.625 | U: | 0.625 in |
| BD: | 3.88 | Center Distance (in): | 1.54 in |
| BF: | 0.28 | V: | 1 in |
| I: | 3.14 in | C: | 5.38 in |
| L: | 4.35 in | F: | 2.75 |
| G: | 1.38 | LM: | 6.16 |
| AK: | 3 | B: | 5.19 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 43.8 |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.391 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 40:1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | HM215 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 347 in/lbs |

