Grove Gear HM215-40-2-.625-56C-L2
Part #:HM215-40-2-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | V: | 1 in |
| D: | 1.91 | BE: | 0.38 in |
| T: | 0.625 | G: | 1.38 |
| AK: | 4.5 | L: | 4.35 in |
| U: | 0.625 in | AG: | 5.42 |
| AE1: | 0.51 | B: | 5.19 |
| C: | 5.38 in | BF: | 0.41 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| BD: | 5.88 | AD: | 4.61 |
| AJ: | 5.88 | LM: | 6.6 |
| F: | 2.75 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Model Code: | HM215 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Ratio: | 40:1 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.391 | Assembly: | HM-2 |
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

