How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 5.42 |
| AD: | 4.61 | F: | 2.75 |
| AE2: | 0.3 | C: | 5.38 in |
| LM: | 6.16 | AJ: | 3.75 |
| T: | 0.625 | U: | 0.625 in |
| I: | 3.14 in | G: | 1.38 |
| AK: | 3 | Center Distance (in): | 1.54 in |
| V: | 1 in | AE1: | 0.51 |
| D: | 1.91 | L: | 4.35 in |
| BD: | 3.88 | BF: | 0.28 |
| B: | 5.19 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Ratio Range: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 1.615 | Bore Code: | 10 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM215 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 794 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Key: | 3/16 X 1.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

