How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | BE: | 0.38 in |
| T: | 0.625 | BF: | 0.28 |
| BD: | 3.88 | Center Distance (in): | 1.54 in |
| U: | 0.625 in | V: | 1 in |
| F: | 2.75 | AE1: | 0.51 |
| AG: | 5.42 | AE2: | 0.3 |
| AJ: | 3.75 | D: | 1.91 |
| G: | 1.38 | B: | 5.19 |
| LM: | 6.16 | L: | 4.35 in |
| AD: | 4.61 | I: | 3.14 in |
| AK: | 3 |
Technical Specifications
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 794 |
| Ratio Range: | 5:1 | Center Distance (in): | 1.54 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.615 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Model Code: | HM215 | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 263 in/lbs |

