How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | LM: | 6.16 |
| G: | 1.38 | BD: | 3.88 |
| U: | 0.625 in | L: | 4.35 in |
| Center Distance (in): | 1.54 in | T: | 0.625 |
| AD: | 4.61 | AE2: | 0.3 |
| AJ: | 3.75 | B: | 5.19 |
| F: | 2.75 | AE1: | 0.51 |
| D: | 1.91 | V: | 1 in |
| BE: | 0.38 in | AK: | 3 |
| I: | 3.14 in | AG: | 5.42 |
| BF: | 0.28 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.615 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.54 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 794 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Assembly: | HM-1 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM215 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 263 in/lbs |

