How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AE1: | 0.51 |
| D: | 1.91 | BE: | 0.38 in |
| AD: | 4.61 | I: | 3.14 in |
| BD: | 3.88 | F: | 2.75 |
| Center Distance (in): | 1.54 in | U: | 0.625 in |
| V: | 1 in | C: | 5.38 in |
| AG: | 5.42 | AK: | 3 |
| L: | 4.35 in | AE2: | 0.3 |
| AJ: | 3.75 | BF: | 0.28 |
| LM: | 6.16 | T: | 0.625 |
| G: | 1.38 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.615 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | HM215 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Ratio: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 794 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 263 in/lbs |

