How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AD: | 4.61 |
| T: | 0.625 | AG: | 5.42 |
| F: | 2.75 | AE2: | 0.3 |
| V: | 1 in | L: | 4.35 in |
| BF: | 0.28 | AK: | 3 |
| LM: | 6.16 | Center Distance (in): | 1.54 in |
| D: | 1.91 | BD: | 3.88 |
| B: | 5.19 | G: | 1.38 |
| BE: | 0.38 in | AE1: | 0.51 |
| AJ: | 3.75 | I: | 3.14 in |
| C: | 5.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 794 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 1.615 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Model Code: | HM215 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

