How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | V: | 1 in |
| AE2: | 0.3 | B: | 5.19 |
| AG: | 5.42 | AE1: | 0.51 |
| U: | 0.625 in | I: | 3.14 in |
| LM: | 6.6 | BF: | 0.41 |
| T: | 0.625 | BD: | 5.88 |
| AJ: | 5.88 | L: | 4.35 in |
| F: | 2.75 | AD: | 4.61 |
| G: | 1.38 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.615 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 794 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM215 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

