How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AG: | 5.42 |
| G: | 1.38 | D: | 1.91 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.625 in | T: | 0.625 |
| AE2: | 0.3 | AJ: | 5.88 |
| B: | 5.19 | LM: | 6.6 |
| V: | 1 in | C: | 5.38 in |
| F: | 2.75 | BE: | 0.38 in |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| AD: | 4.61 | BF: | 0.41 |
| L: | 4.35 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.615 | Bore Code: | 10 |
| Assembly: | HM-1 | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM215 |
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 794 |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

