How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | L: | 4.35 in |
| G: | 1.38 | AE2: | 0.3 |
| V: | 1 in | C: | 5.38 in |
| AK: | 4.5 | AE1: | 0.51 |
| T: | 0.625 | B: | 5.19 |
| I: | 3.14 in | AD: | 4.61 |
| Center Distance (in): | 1.54 in | AG: | 5.42 |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 6.6 | F: | 2.75 |
| D: | 1.91 |
Technical Specifications
| Thrust Rating - output shaft: | 794 | Model Code: | HM215 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.615 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

