How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | F: | 2.75 |
| T: | 0.625 | V: | 1 in |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| U: | 0.625 in | C: | 5.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 4.35 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 3.14 in | AE1: | 0.51 |
| AG: | 5.42 | AE2: | 0.3 |
| AD: | 4.61 | B: | 5.19 |
| LM: | 6.6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM215 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 794 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 1.615 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

