How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | B: | 5.19 |
| C: | 5.38 in | AJ: | 3.75 |
| AE1: | 0.51 | V: | 1 in |
| BD: | 3.88 | AD: | 4.61 |
| D: | 1.91 | BF: | 0.28 |
| T: | 0.625 | AK: | 3 |
| Center Distance (in): | 1.54 in | AE2: | 0.3 |
| U: | 0.625 in | AG: | 5.42 |
| BE: | 0.38 in | LM: | 6.16 |
| G: | 1.38 | F: | 2.75 |
| I: | 3.14 in |
Technical Specifications
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.615 |
| Gear Type: | Worm | Bore Code: | 10 |
| Thrust Rating - output shaft: | 794 | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM215 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 263 in/lbs |

