How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | L: | 4.35 in |
| B: | 5.19 | AD: | 4.61 |
| AE1: | 0.51 | AK: | 3 |
| BF: | 0.28 | LM: | 6.16 |
| T: | 0.625 | AJ: | 3.75 |
| G: | 1.38 | BE: | 0.38 in |
| AE2: | 0.3 | C: | 5.38 in |
| U: | 0.625 in | Center Distance (in): | 1.54 in |
| V: | 1 in | D: | 1.91 |
| I: | 3.14 in | F: | 2.75 |
| BD: | 3.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM215 | Ratio: | 5:1 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 5:1 |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Center Distance (in): | 1.54 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.615 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 794 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

