How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | G: | 1.38 |
| AD: | 4.61 | U: | 0.625 in |
| F: | 2.75 | I: | 3.14 in |
| AK: | 3 | B: | 5.19 |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| BF: | 0.28 | L: | 4.35 in |
| AE1: | 0.51 | AG: | 5.42 |
| D: | 1.91 | LM: | 6.16 |
| V: | 1 in | AJ: | 3.75 |
| T: | 0.625 | AE2: | 0.3 |
| BD: | 3.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.615 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM215 | Ratio: | 5:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 794 | Bore Code: | 10 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

