How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | U: | 0.625 in |
| D: | 1.91 | Center Distance (in): | 1.54 in |
| AE1: | 0.51 | AJ: | 5.88 |
| LM: | 6.6 | C: | 5.38 in |
| BF: | 0.41 | G: | 1.38 |
| I: | 3.14 in | AK: | 4.5 |
| T: | 0.625 | V: | 1 in |
| BE: | 0.38 in | B: | 5.19 |
| AE2: | 0.3 | L: | 4.35 in |
| AG: | 5.42 | BD: | 5.88 |
| AD: | 4.61 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 794 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.615 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Center Distance (in): | 1.54 | Output RPM: | 350 |
| Model Code: | HM215 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 263 in/lbs |

