How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AD: | 4.61 |
| U: | 0.625 in | LM: | 6.6 |
| D: | 1.91 | L: | 4.35 in |
| C: | 5.38 in | T: | 0.625 |
| AK: | 4.5 | BF: | 0.41 |
| G: | 1.38 | I: | 3.14 in |
| AG: | 5.42 | F: | 2.75 |
| AE2: | 0.3 | B: | 5.19 |
| BD: | 6.5 | BE: | 0.38 in |
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| AE1: | 0.51 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.331 | Ratio Range: | 50:1 |
| Bore Code: | 10 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM215 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 339 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

