How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| BF: | 0.41 | C: | 5.38 in |
| D: | 1.91 | I: | 3.14 in |
| G: | 1.38 | AE1: | 0.51 |
| BD: | 5.88 | F: | 2.75 |
| AK: | 4.5 | AG: | 5.42 |
| AE2: | 0.3 | LM: | 6.6 |
| V: | 1 in | U: | 0.625 in |
| L: | 4.35 in | B: | 5.19 |
| AD: | 4.61 | T: | 0.625 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.331 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Bore Code: | 10 | Model Code: | HM215 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

