How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | I: | 3.14 in |
| AE1: | 0.51 | AG: | 5.42 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.3 | BD: | 5.88 |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| AD: | 4.61 | B: | 5.19 |
| LM: | 6.6 | BF: | 0.41 |
| C: | 5.38 in | F: | 2.75 |
| L: | 4.35 in | G: | 1.38 |
| U: | 0.625 in | V: | 1 in |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HM215 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.54 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.331 |
| Bore Code: | 10 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 339 in/lbs |

