How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | AD: | 4.61 |
| V: | 1 in | AG: | 5.42 |
| I: | 3.14 in | LM: | 6.16 |
| BF: | 0.28 | AE2: | 0.3 |
| B: | 5.19 | C: | 5.38 in |
| U: | 0.625 in | AJ: | 3.75 |
| Center Distance (in): | 1.54 in | T: | 0.625 |
| D: | 1.91 | AK: | 3 |
| F: | 2.75 | L: | 4.35 in |
| BE: | 0.38 in | AE1: | 0.51 |
| G: | 1.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Output RPM: | 35 | Service Factor: | 1 |
| Ratio: | 50:1 | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Bore Code: | 10 |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 0.331 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Model Code: | HM215 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

