How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AE1: | 0.51 |
| AE2: | 0.3 | D: | 1.91 |
| BE: | 0.38 in | AJ: | 3.75 |
| C: | 5.38 in | F: | 2.75 |
| BD: | 3.88 | T: | 0.625 |
| AG: | 5.42 | G: | 1.38 |
| B: | 5.19 | I: | 3.14 in |
| AD: | 4.61 | LM: | 6.16 |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| U: | 0.625 in | AK: | 3 |
| BF: | 0.28 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | HM215 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio: | 50:1 | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.331 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 48CZ | Assembly: | HM-1 |
| Bore Code: | 10 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 339 in/lbs |

