How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | U: | 0.625 in |
| BD: | 3.88 | V: | 1 in |
| Center Distance (in): | 1.54 in | AJ: | 3.75 |
| LM: | 6.16 | I: | 3.14 in |
| AD: | 4.61 | F: | 2.75 |
| C: | 5.38 in | AK: | 3 |
| AG: | 5.42 | BF: | 0.28 |
| D: | 1.91 | AE2: | 0.3 |
| AE1: | 0.51 | B: | 5.19 |
| BE: | 0.38 in | L: | 4.35 in |
| T: | 0.625 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.331 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM215 | Center Distance (in): | 1.54 |
| Motor Frame Size: | 48CZ | Ratio Range: | 50:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 339 in/lbs |

