Grove Gear HM215-50-1-.625-56C-L4
Part #:HM215-50-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | B: | 5.19 |
| BF: | 0.41 | V: | 1 in |
| BD: | 5.88 | D: | 1.91 |
| L: | 4.35 in | F: | 2.75 |
| AJ: | 5.88 | C: | 5.38 in |
| AG: | 5.42 | AE2: | 0.3 |
| BE: | 0.38 in | I: | 3.14 in |
| Center Distance (in): | 1.54 in | AD: | 4.61 |
| LM: | 6.6 | T: | 0.625 |
| AK: | 4.5 | U: | 0.625 in |
| AE1: | 0.51 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Model Code: | HM215 |
| Bore Code: | 10 | Product Type: | Right Angle |
| Center Distance (in): | 1.54 | Assembly: | HM-1 |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.331 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

