How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | V: | 1 in |
| L: | 4.35 in | LM: | 6.6 |
| BF: | 0.41 | B: | 5.19 |
| AD: | 4.61 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.3 |
| AJ: | 5.88 | AG: | 5.42 |
| AE1: | 0.51 | C: | 5.38 in |
| I: | 3.14 in | T: | 0.625 |
| F: | 2.75 | Center Distance (in): | 1.54 in |
| AK: | 4.5 | D: | 1.91 |
| U: | 0.625 in |
Technical Specifications
| Ratio: | 50:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Product Type: | Right Angle | Model Code: | HM215 |
| Input HP @ 1750 RPM: | 0.331 | Output Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

