How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | I: | 3.14 in |
| U: | 0.625 in | LM: | 6.6 |
| AE2: | 0.3 | F: | 2.75 |
| AJ: | 5.88 | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | C: | 5.38 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AG: | 5.42 |
| L: | 4.35 in | D: | 1.91 |
| AE1: | 0.51 | G: | 1.38 |
| V: | 1 in | AD: | 4.61 |
| B: | 5.19 |
Technical Specifications
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.331 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Model Code: | HM215 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

