How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BF: | 0.28 |
| U: | 0.625 in | LM: | 6.16 |
| I: | 3.14 in | AK: | 3 |
| B: | 5.19 | G: | 1.38 |
| D: | 1.91 | C: | 5.38 in |
| AD: | 4.61 | T: | 0.625 |
| AJ: | 3.75 | Center Distance (in): | 1.54 in |
| AE2: | 0.3 | BE: | 0.38 in |
| AG: | 5.42 | V: | 1 in |
| BD: | 3.88 | L: | 4.35 in |
| F: | 2.75 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Model Code: | HM215 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.331 |
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

