How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | LM: | 6.16 |
| AG: | 5.42 | G: | 1.38 |
| AD: | 4.61 | Center Distance (in): | 1.54 in |
| B: | 5.19 | U: | 0.625 in |
| D: | 1.91 | AE2: | 0.3 |
| V: | 1 in | BF: | 0.28 |
| L: | 4.35 in | T: | 0.625 |
| BD: | 3.88 | AE1: | 0.51 |
| BE: | 0.38 in | C: | 5.38 in |
| I: | 3.14 in | AJ: | 3.75 |
| F: | 2.75 |
Technical Specifications
| Model Code: | HM215 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Center Distance (in): | 1.54 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Assembly: | HM-2 | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.331 | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 339 in/lbs |

