Grove Gear HM215-50-2-.625-56C-L1
Part #:HM215-50-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | F: | 2.75 |
| LM: | 6.6 | BF: | 0.41 |
| AJ: | 5.88 | V: | 1 in |
| BD: | 5.88 | Center Distance (in): | 1.54 in |
| AG: | 5.42 | L: | 4.35 in |
| I: | 3.14 in | AE1: | 0.51 |
| D: | 1.91 | AK: | 4.5 |
| B: | 5.19 | AD: | 4.61 |
| T: | 0.625 | AE2: | 0.3 |
| C: | 5.38 in | U: | 0.625 in |
| BE: | 0.38 in |
Technical Specifications
| Bore Code: | 10 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Model Code: | HM215 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.331 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 35 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

