Grove Gear HM215-50-2-.625-56C-L2
Part #:HM215-50-2-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | T: | 0.625 |
| D: | 1.91 | BE: | 0.38 in |
| AE1: | 0.51 | AG: | 5.42 |
| L: | 4.35 in | AE2: | 0.3 |
| U: | 0.625 in | G: | 1.38 |
| F: | 2.75 | LM: | 6.6 |
| I: | 3.14 in | AK: | 4.5 |
| V: | 1 in | BD: | 5.88 |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| AJ: | 5.88 | C: | 5.38 in |
| B: | 5.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.331 |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | Model Code: | HM215 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

