Grove Gear HM215-50-2-.625-56C-L4
Part #:HM215-50-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.38 |
| T: | 0.625 | U: | 0.625 in |
| BD: | 5.88 | AE2: | 0.3 |
| F: | 2.75 | V: | 1 in |
| I: | 3.14 in | C: | 5.38 in |
| D: | 1.91 | LM: | 6.6 |
| B: | 5.19 | BE: | 0.38 in |
| BF: | 0.41 | AE1: | 0.51 |
| L: | 4.35 in | AG: | 5.42 |
| AJ: | 5.88 | AD: | 4.61 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 1.54 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM215 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.331 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

