Grove Gear HM215-50-2-.625-56C-L9
Part #:HM215-50-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| B: | 5.19 | C: | 5.38 in |
| AG: | 5.42 | I: | 3.14 in |
| V: | 1 in | D: | 1.91 |
| AE1: | 0.51 | AE2: | 0.3 |
| LM: | 6.6 | F: | 2.75 |
| T: | 0.625 | AD: | 4.61 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | L: | 4.35 in |
| U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Assembly: | HM-2 | Input Diameter (in): | 0.625 in |
| Model Code: | HM215 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Ratio: | 50:1 |
| Bore Code: | 10 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.331 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 35 |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 339 in/lbs |

