How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1 in |
| AD: | 4.61 | BD: | 5.88 |
| T: | 0.625 | U: | 0.625 in |
| AE1: | 0.51 | LM: | 6.6 |
| BF: | 0.41 | AG: | 5.42 |
| B: | 5.19 | F: | 2.75 |
| BE: | 0.38 in | D: | 1.91 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| I: | 3.14 in | AE2: | 0.3 |
| L: | 4.35 in | AK: | 4.5 |
| G: | 1.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Model Code: | HM215 | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.283 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

