How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | Center Distance (in): | 1.54 in |
| G: | 1.38 | AK: | 3 |
| T: | 0.625 | AE1: | 0.51 |
| LM: | 6.16 | AD: | 4.61 |
| B: | 5.19 | L: | 4.35 in |
| U: | 0.625 in | BF: | 0.28 |
| BE: | 0.38 in | AG: | 5.42 |
| BD: | 3.88 | C: | 5.38 in |
| I: | 3.14 in | V: | 1 in |
| AJ: | 3.75 | D: | 1.91 |
| F: | 2.75 |
Technical Specifications
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 48CZ | Model Code: | HM215 |
| Center Distance (in): | 1.54 | Bore Code: | 10 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.283 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |

