How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | I: | 3.14 in |
| T: | 0.625 | LM: | 6.16 |
| B: | 5.19 | F: | 2.75 |
| G: | 1.38 | AD: | 4.61 |
| AE1: | 0.51 | AE2: | 0.3 |
| BE: | 0.38 in | BF: | 0.28 |
| L: | 4.35 in | AK: | 3 |
| C: | 5.38 in | BD: | 3.88 |
| AJ: | 3.75 | AG: | 5.42 |
| U: | 0.625 in | Center Distance (in): | 1.54 in |
| D: | 1.91 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Model Code: | HM215 | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.283 | Ratio: | 60:1 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |

