Grove Gear HM215-60-1-.625-56C-L2
Part #:HM215-60-1-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | V: | 1 in |
| Center Distance (in): | 1.54 in | T: | 0.625 |
| B: | 5.19 | AE2: | 0.3 |
| AG: | 5.42 | AK: | 4.5 |
| BE: | 0.38 in | F: | 2.75 |
| AJ: | 5.88 | BD: | 5.88 |
| U: | 0.625 in | AD: | 4.61 |
| D: | 1.91 | L: | 4.35 in |
| AE1: | 0.51 | C: | 5.38 in |
| I: | 3.14 in | G: | 1.38 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 60:1 | Bore Code: | 10 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 29.2 |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.283 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HM215 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |

