Grove Gear HM215-60-1-.625-56C-L4
Part #:HM215-60-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| C: | 5.38 in | G: | 1.38 |
| AG: | 5.42 | B: | 5.19 |
| BF: | 0.41 | AD: | 4.61 |
| V: | 1 in | AE1: | 0.51 |
| LM: | 6.6 | I: | 3.14 in |
| L: | 4.35 in | AJ: | 5.88 |
| AE2: | 0.3 | D: | 1.91 |
| Center Distance (in): | 1.54 in | F: | 2.75 |
| U: | 0.625 in | T: | 0.625 |
| BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.283 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HM215 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

