Grove Gear HM215-60-1-.625-56C-L9
Part #:HM215-60-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AE1: | 0.51 |
| AG: | 5.42 | I: | 3.14 in |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | AD: | 4.61 |
| B: | 5.19 | BE: | 0.38 in |
| C: | 5.38 in | L: | 4.35 in |
| U: | 0.625 in | F: | 2.75 |
| V: | 1 in | AE2: | 0.3 |
| BD: | 5.88 | LM: | 6.6 |
| G: | 1.38 | D: | 1.91 |
| BF: | 0.41 |
Technical Specifications
| Model Code: | HM215 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.283 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

