How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.51 |
| V: | 1 in | I: | 3.14 in |
| T: | 0.625 | G: | 1.38 |
| LM: | 6.6 | AE2: | 0.3 |
| BF: | 0.41 | F: | 2.75 |
| L: | 4.35 in | BD: | 5.88 |
| Center Distance (in): | 1.54 in | U: | 0.625 in |
| C: | 5.38 in | D: | 1.91 |
| AJ: | 5.88 | AG: | 5.42 |
| BE: | 0.38 in | AD: | 4.61 |
| B: | 5.19 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.283 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Bore Code: | 10 | Model Code: | HM215 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

