How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1 in |
| B: | 5.19 | AE2: | 0.3 |
| AK: | 4.5 | I: | 3.14 in |
| Center Distance (in): | 1.54 in | C: | 5.38 in |
| LM: | 6.6 | AE1: | 0.51 |
| BF: | 0.41 | L: | 4.35 in |
| AD: | 4.61 | D: | 1.91 |
| AJ: | 5.88 | F: | 2.75 |
| T: | 0.625 | U: | 0.625 in |
| AG: | 5.42 | G: | 1.38 |
| BD: | 5.88 |
Technical Specifications
| Model Code: | HM215 | Bore Code: | 10 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.283 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

