How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | F: | 2.75 |
| AE2: | 0.3 | L: | 4.35 in |
| AE1: | 0.51 | AD: | 4.61 |
| D: | 1.91 | B: | 5.19 |
| T: | 0.625 | I: | 3.14 in |
| AJ: | 3.75 | U: | 0.625 in |
| BE: | 0.38 in | G: | 1.38 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| BF: | 0.28 | LM: | 6.16 |
| BD: | 3.88 | V: | 1 in |
| AK: | 3 |
Technical Specifications
| Model Code: | HM215 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Ratio: | 60:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.283 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 48CZ |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |

