How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | T: | 0.625 |
| AD: | 4.61 | AG: | 5.42 |
| AK: | 3 | B: | 5.19 |
| BE: | 0.38 in | L: | 4.35 in |
| LM: | 6.16 | U: | 0.625 in |
| AE1: | 0.51 | G: | 1.38 |
| V: | 1 in | I: | 3.14 in |
| BD: | 3.88 | Center Distance (in): | 1.54 in |
| BF: | 0.28 | AJ: | 3.75 |
| F: | 2.75 | C: | 5.38 in |
| D: | 1.91 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM215 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.283 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 48CZ | Ratio: | 60:1 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |

