How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.16 | AJ: | 3.75 |
| U: | 0.625 in | V: | 1 in |
| AK: | 3 | AD: | 4.61 |
| BF: | 0.28 | C: | 5.38 in |
| AG: | 5.42 | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | AE1: | 0.51 |
| G: | 1.38 | B: | 5.19 |
| T: | 0.625 | BD: | 3.88 |
| L: | 4.35 in | I: | 3.14 in |
| F: | 2.75 | AE2: | 0.3 |
| D: | 1.91 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.54 | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.283 | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Model Code: | HM215 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |

