How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | B: | 5.19 |
| L: | 4.35 in | LM: | 6.16 |
| U: | 0.625 in | G: | 1.38 |
| AJ: | 3.75 | BF: | 0.28 |
| AE1: | 0.51 | AK: | 3 |
| AD: | 4.61 | V: | 1 in |
| AG: | 5.42 | F: | 2.75 |
| BE: | 0.38 in | C: | 5.38 in |
| AE2: | 0.3 | BD: | 3.88 |
| D: | 1.91 | T: | 0.625 |
| I: | 3.14 in |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Model Code: | HM215 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.54 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.283 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

