Grove Gear HM215-60-2-.625-56C-L4
Part #:HM215-60-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | AE2: | 0.3 |
| V: | 1 in | I: | 3.14 in |
| G: | 1.38 | T: | 0.625 |
| BD: | 5.88 | AJ: | 5.88 |
| C: | 5.38 in | AD: | 4.61 |
| AE1: | 0.51 | AG: | 5.42 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| F: | 2.75 | BE: | 0.38 in |
| B: | 5.19 | U: | 0.625 in |
| LM: | 6.6 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.283 | Service Factor: | 1 |
| Model Code: | HM215 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Ratio Range: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

