Grove Gear HM215-60-2-.625-56C-L9
Part #:HM215-60-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | G: | 1.38 |
| AG: | 5.42 | I: | 3.14 in |
| F: | 2.75 | AD: | 4.61 |
| D: | 1.91 | L: | 4.35 in |
| B: | 5.19 | BF: | 0.41 |
| LM: | 6.6 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.3 | V: | 1 in |
| T: | 0.625 | AE1: | 0.51 |
| C: | 5.38 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM215 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Gear Type: | Worm | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.283 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 60:1 |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

