How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BE: | 0.38 in |
| U: | 0.625 in | LM: | 6.6 |
| T: | 0.625 | AJ: | 5.88 |
| Center Distance (in): | 1.54 in | B: | 5.19 |
| I: | 3.14 in | V: | 1 in |
| AK: | 4.5 | L: | 4.35 in |
| BD: | 5.88 | AG: | 5.42 |
| F: | 2.75 | BF: | 0.41 |
| G: | 1.38 | AE2: | 0.3 |
| C: | 5.38 in | D: | 1.91 |
| AD: | 4.61 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.237 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 946 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Model Code: | HM215 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 294 in/lbs |

